Skip to main content

Ventilating your house ensures fresh indoor air and provides an excellent change to save on your energy bills

Why is ventilation in homes needed?

While we work, cook, shower and sleep, indoor air quietly fills with moisture and pollutants. Without proper ventilation, this invisible build-up can harm both your health and your home.

  • Reduces excess moisture to prevent damp and mould
  • Removes harmful pollutants
  • Controls indoor humidity for healthier air
  • Improves indoor climate in older or colder homes

What about just opening a window?

Opening a window to renew the air in your home leads to substantial thermal losses, letting heat escape in winter or cool air in summer. Once closed again, indoor air quality deteriorates very quickly. The most effective way to ensure healthy air without unnecessary energy loss is a controlled mechanical ventilation system. In well-insulated, airtight homes, mechanical ventilation is essential for renewing the air in a consistent and energy-efficient way, yet it’s often overlooked compared to heating or insulation.

Reasons why ventilation is a must in houses

Why you need a ventilation in your home

Condensation occurs when humid air is cooled quickly. Moisture forms on windows, walls and other surfaces, resulting in mildew, dampness or mould. A ventilation system helps regulate temperature and controls moisture levels.

Ventilation helps reduce indoor air pollutants and excess moisture, which can trigger asthma, bronchitis, and other respiratory issues, promoting healthier indoor air quality.

Good ventilation combats the build up of pollutants, dust, and CO₂, which can lead to skin irritation, respiratory issues, fatigue, and headaches.

Volatile organic compounds (VOCs) from household chemicals and carbon monoxide from gas appliances can be harmful in high amounts. Proper storage and good ventilation help reduce these risks.

Excess moisture can damage building materials over time, leading to costly repairs. Good ventilation helps prevent this by reducing damp and condensation, protecting your home’s structure and surfaces.

Ventilation systems with heat recovery extract warmth from stale indoor air before it leaves your home. This reduces heat loss and improves energy efficiency, helping you save up to 30%* on heating costs.
*According to the European Ventilation Industry Association.

What is a heat recovery ventilation unit after all and how would it work in my house?

A heat recovery ventilation system works for your whole home, extracting stale air from the home and bringing in fresh, filtered air with minimal heat losses.

Heat recovery ventilation systems transfer heat or cold from outgoing air to incoming air, minimising heat loss in the winter and heat gain in the summer. Demand-controlled ventilation systems adjust ventilation rates based on occupancy levels and air quality measurements, optimising the energy usage of an adequate ventilation.

How does a ventilation system work?

Here are the steps of how the system works broken down into four simple steps

Why you need a ventilation in your home

Fresh air is drawn in and filtered, removing pollutants and allergens

Stale, moist air is extracted from rooms via the extract ducts

Both airflows pass through a heat exchanger, recovering heat

Warmed, fresh, filtered air is distributed to living areas via discrete supply valves in the ceiling

Heat recovery ventilation unit myth buster

Why you need a ventilation in your home

Mechanical ventilation wastes energy – or does it save it?

No, on the contrary, households can save up to 26% of their heating costs by using energy-efficient ventilation systems.

Adequate air renewal through a well-functioning mechanical ventilation system not only contributes to keeping people healthy and mitigating the financial risks of poor IAQ, but it also allows significant environmental benefits. Buildings account for approximately 40% of the EU’s overall energy consumption and 36% of the EU’s overall emissions of greenhouse gas3.

As outlined above, mechanical ventilation systems limit thermal losses and optimise heating and cooling needs, thereby improving the overall energy performance of a building, and allowing households to save on these costs. In fact, buildings fitted with a mechanical ventilation system can reduce energy needs by between 15 and 26%1.

1 Energy Performance of Buildings Directive, 2010

Do ventilation systems with heat recovery and air conditioning do the same thing?

No. A common misconception is that ventilation systems with heat recovery (also called MVHR – Mechanical Ventilation with Heat Recovery) and air conditioning perform the same function. While both improve comfort indoors, they serve entirely different purposes. MVHR focuses on ventilation and heat recovery, ensuring fresh air and energy efficiency, while air conditioning is designed primarily for temperature control.

In fact, a heat recovery ventilation unit is a great complimentary solution next to your Daikin heat pump. Pairing a heat pump with an heat recovery ventilation unit enhances overall efficiency. The HRV captures the heat energy from the outgoing air, warming the incoming air before it reaches the heat pump system. This reduces the workload on the heat pump and helps maintain balanced indoor air quality.

Is a heat recovery ventilation unit only suitable when I am building a new home?

No, its application is not only limited while building a new home. A heat recovery ventilation unit is perfectly suitable while renovating. While they are often installed in new, airtight homes as part of energy-efficient designs, it can also be retrofitted into existing properties, particularly during renovation projects.

Discover our ventilation systems

Featuring DUCO technology, our heat recovery ventilation systems offer intelligent, energy-efficient integrated solutions for every type of home

The DucoBox energy premium provides fresh air in the most efficient way via integrated heat recovery
Fresh, healthy air in your home from this compact ventilation system with heat recovery
Our new DucoBox Energy Comfort Plus is ideal for every building project. This smart centralised heat recovery ventilation unit (CHRV) comes with a super quiet operation .

Compare models (1)

Compare models

Other solutions for your home comfort

Looking to boost comfort and air quality at home? There are other smart solutions worth considering:

Why you need a ventilation in your home

Discover how Daikin air purifiers combat allergies, viruses, and odours, offering healthier air at home with advanced HEPA filtration and Streamer technology

Our air-to-air heat pumps provide heating, cooling and delivers clean air for optimal comfort​